IESNA:LM-63-2002
[TEST]P1380124
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2407-184-5)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SB6B-840-U-T2
[LUMINAIRE] VALET TUNNEL HIGH DENSITY LED ARRAYS 6SQUARE 219W 80CRI 4000K FIXTURE w/ TYPE II DISTRIBUTION OPTIC
[LAMP] (156) 4000K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.82A 219.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]4000K
[_THDi]8.7%
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Recessed, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]30655.1
TILT=NONE
156 -1 1 37 22 1 1 1.5000 1.0000 0.0000
1.000 1 219.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 79 85 90 95 105 115 125 135 145 155 165 175 180 
4571.9 4784.1 5078.4 5105.8 5133.1 5071.5 4859.4 4571.9 4544.5 4777.2 5098.9 5557.5 6194.0 6912.6 7686.0 8384.1 8979.6 9527.1 
10197.8 10854.9 11470.8 11641.9 11080.7 10102.0 7932.4 4250.2 2669.2 1950.6 1451.0 1060.8 746.0 561.2 410.7 219.0 68.4 13.7 0.0 
4571.9 4859.4 5078.4 5160.5 5181.0 5126.3 4907.3 4599.3 4571.9 4804.6 5153.7 5550.6 6228.2 6898.9 7672.3 8445.7 9089.1 9602.4 
10279.9 10937.0 11546.1 11737.8 11245.0 10129.4 7788.7 4263.9 2771.9 1978.0 1464.7 1067.7 759.7 568.1 431.2 246.4 68.4 13.7 0.0 
4571.9 4859.4 5092.1 5194.7 5181.0 5146.8 4989.4 4736.2 4613.0 4804.6 5092.1 5495.9 6105.0 6748.4 7624.4 8589.4 9225.9 9588.7 
10245.7 10916.5 11587.2 12018.4 11847.3 10834.3 8931.6 5208.4 3305.7 2429.7 1786.3 1238.8 882.9 650.2 472.2 314.8 75.3 13.7 0.0 
4571.9 4825.1 5057.8 5194.7 5235.8 5256.3 5153.7 4948.3 4770.4 4825.1 5044.2 5352.1 5803.9 6460.9 7131.6 7795.5 8507.3 9150.7 
9828.2 10533.2 11347.6 12107.3 12299.0 11751.4 10485.3 7138.5 4161.3 3052.5 2299.6 1690.5 1170.4 828.1 520.2 314.8 95.8 13.7 0.0 
4571.9 4811.5 5078.4 5235.8 5324.8 5379.5 5372.7 5249.5 5119.4 5044.2 5119.4 5331.6 5667.0 6125.5 6693.6 7330.1 7925.6 8651.0 
9328.6 10054.1 10930.1 11922.5 12846.5 13051.8 12312.7 10197.8 6173.4 3538.4 2580.3 2032.7 1368.8 930.8 622.8 362.7 143.7 20.5 0.0 
4571.9 4804.6 5051.0 5242.6 5393.2 5509.6 5571.2 5584.8 5536.9 5495.9 5523.2 5605.4 5790.2 6091.3 6508.8 7056.3 7692.9 8391.0 
9095.9 9862.5 10724.8 11676.2 12873.9 14215.3 14749.2 14229.0 11306.6 6632.0 3107.3 1847.9 1286.7 841.8 540.7 321.7 143.7 27.4 0.0 
4571.9 4756.7 4982.6 5208.4 5413.7 5605.4 5755.9 5906.5 6002.3 6098.2 6152.9 6303.5 6508.8 6700.4 7008.4 7405.4 7932.4 8596.3 
9465.5 10368.9 11251.8 12059.4 12901.3 14352.2 16665.6 18650.4 18773.6 15111.9 9629.8 4524.0 1724.7 971.9 547.5 287.5 143.7 41.1 
0.0 
4571.9 4701.9 4914.1 5133.1 5386.4 5619.1 5858.6 6105.0 6385.6 6686.8 7029.0 7295.9 7514.9 7747.6 8014.5 8459.4 9184.9 
9937.7 10820.6 11861.0 12839.7 13777.3 14687.6 15748.4 17391.0 19841.3 23099.1 23140.1 20026.1 14427.5 9020.6 4216.0 1184.0 
527.0 177.9 54.8 0.0 
4571.9 4681.4 4832.0 5030.5 5222.1 5516.4 5742.3 6077.6 6460.9 6857.9 7364.3 7850.3 8363.6 8952.2 9636.6 10512.6 11450.3 
12661.7 13811.5 14920.3 15994.8 16918.8 17726.4 18513.5 19492.2 20922.6 23188.1 24823.8 23975.1 20820.0 14947.7 5338.5 1286.7 
554.4 184.8 61.6 0.0 
4571.9 4647.2 4770.4 4934.6 5153.7 5393.2 5653.3 5961.3 6283.0 6707.3 7179.5 7658.6 8206.2 8753.7 9472.3 10273.1 11306.6 
12559.1 13825.2 15105.1 16412.3 17541.6 18561.4 19553.8 20751.5 22305.2 24563.7 26151.6 24632.2 21990.3 14817.6 4818.3 1129.3 
520.2 184.8 68.4 0.0 
4571.9 4626.7 4743.0 4886.7 5057.8 5249.5 5454.8 5728.6 5995.5 6337.7 6721.0 7117.9 7494.4 7966.6 8521.0 9191.7 9999.3 10991.7 
11929.4 12949.2 13921.0 14858.7 15714.2 16562.9 17582.7 19095.2 20991.1 21798.7 19779.7 17794.9 12429.0 3921.7 1012.9 451.7 
157.4 68.4 0.0 
4571.9 4613.0 4701.9 4790.9 4941.5 5057.8 5222.1 5413.7 5653.3 5886.0 6125.5 6385.6 6659.4 6885.2 7227.4 7562.8 8083.0 8651.0 
9301.2 9978.8 10512.6 11149.2 11819.9 12490.6 13517.2 14845.0 16734.0 17096.7 14879.2 13209.3 9520.2 3531.6 848.7 369.6 
136.9 61.6 0.0 
4571.9 4565.1 4626.7 4688.3 4777.2 4879.9 4955.2 5044.2 5119.4 5187.9 5256.3 5263.2 5194.7 5092.1 4948.3 4825.1 4749.9 4743.0 4838.8 
5071.5 5393.2 5714.9 6050.2 6474.6 7083.7 8096.7 9061.7 8096.7 5783.3 4968.9 3723.2 1553.6 547.5 266.9 116.4 61.6 0.0 
4571.9 4517.2 4476.1 4462.4 4441.9 4387.1 4277.6 4113.3 3928.6 3689.0 3470.0 3251.0 3073.0 2943.0 2813.0 2758.2 2689.8 2662.4 2662.4 
2676.1 2717.1 2689.8 2580.3 2395.5 2128.5 1779.5 1457.8 1211.4 1019.8 855.5 691.3 513.3 376.4 246.4 116.4 47.9 0.0 
4571.9 4435.0 4332.4 4209.2 4079.1 3914.9 3723.2 3545.3 3374.2 3251.0 3155.2 3079.9 3011.4 2929.3 2874.6 2806.1 2758.2 2710.3 2641.9 
2546.0 2422.8 2272.3 2066.9 1889.0 1704.2 1533.1 1368.8 1197.7 1033.5 882.9 725.5 547.5 369.6 246.4 123.2 41.1 0.0 
4571.9 4394.0 4202.3 4024.4 3819.0 3661.6 3538.4 3435.8 3367.3 3292.0 3237.3 3175.7 3107.3 3032.0 2963.5 2888.2 2826.6 2758.2 2669.2 
2539.2 2395.5 2238.0 2094.3 1991.7 1889.0 1745.3 1560.5 1355.1 1184.0 992.4 800.8 602.3 424.3 260.1 123.2 34.2 0.0 
4571.9 4332.4 4086.0 3880.6 3695.9 3593.2 3538.4 3497.4 3497.4 3456.3 3401.6 3319.4 3223.6 3134.6 3011.4 2929.3 2833.5 2744.5 2628.2 
2525.5 2443.4 2361.2 2258.6 2197.0 2066.9 1909.5 1717.9 1533.1 1341.5 1136.1 882.9 718.6 540.7 355.9 164.3 34.2 0.0 
4571.9 4277.6 3997.0 3757.5 3641.1 3600.0 3606.9 3641.1 3620.6 3572.7 3497.4 3374.2 3264.7 3134.6 3025.1 2888.2 2758.2 2635.0 2566.6 
2498.1 2395.5 2313.3 2244.9 2142.2 1978.0 1902.7 1800.0 1690.5 1512.6 1238.8 1074.5 869.2 691.3 458.6 246.4 41.1 0.0 
4571.9 4250.2 3928.6 3716.4 3627.4 3634.3 3682.2 3716.4 3730.1 3689.0 3545.3 3387.9 3223.6 3059.3 2915.6 2778.7 2676.1 2635.0 2552.9 
2450.2 2313.3 2197.0 2114.8 1984.8 1930.1 1847.9 1752.1 1656.3 1430.4 1266.2 1122.4 971.9 766.5 540.7 287.5 27.4 0.0 
4571.9 4229.7 3887.5 3702.7 3634.3 3689.0 3736.9 3812.2 3805.4 3723.2 3552.1 3360.5 3127.8 2915.6 2758.2 2676.1 2689.8 2655.5 2505.0 
2306.5 2149.1 2073.8 1964.3 1882.1 1820.6 1752.1 1656.3 1505.7 1307.2 1177.2 1040.3 910.3 704.9 527.0 260.1 20.5 0.0 
4571.9 4222.9 3853.3 3668.5 3641.1 3682.2 3771.1 3832.7 3825.9 3743.8 3538.4 3264.7 2990.9 2778.7 2628.2 2566.6 2628.2 2539.2 2333.9 
2162.8 2012.2 1991.7 1854.8 1806.9 1759.0 1683.7 1581.0 1409.9 1252.5 1129.3 992.4 944.5 670.7 438.0 225.9 13.7 0.0 
4571.9 4222.9 3853.3 3647.9 3641.1 3668.5 3750.6 3819.0 3839.6 3750.6 3538.4 3237.3 2977.2 2771.9 2614.5 2566.6 2621.3 2511.8 2327.0 
2142.2 1991.7 1971.1 1841.1 1793.2 1724.7 1663.1 1574.2 1396.2 1245.6 1108.8 958.2 848.7 581.8 417.5 219.0 13.7 0.0 
